How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | AA: | 12.06 |
| L: | 6.76 in | P: | 3.51 in |
| G: | 2.87 | Center Distance (in): | 3.25 in |
| AB: | 5.57 | T: | 1.75 |
| U: | 0.875 in | AG: | 6.31 |
| H: | 0.53 in | V: | 2.51 in |
| L1: | 10.01 in | AK: | 8.5 |
| AF: | 0.25 | BE1: | 0.5 in |
| AJ: | 7.25 | LL: | 2.95 in |
| D: | 4.19 | BF: | 0.53 |
| I: | 5.02 in | BD: | 9 |
Technical Specifications
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Center Distance (in): | 3.25 | Model Code: | 32YFC |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Output RPM: | 117 | Input HP @ 1750 RPM: | 5.28 |
| Ratio Range: | 15:1 | Assembly: | YFC-1 |
| Service Factor: | 1 | Ratio: | 15:1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.75 in | Series Code: | OE |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210TC | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 28 |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

