How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | L: | 6.76 in |
| P: | 3.51 in | LL: | 2.95 in |
| T: | 1.75 | AK: | 8.5 |
| V: | 2.51 in | AB: | 5.57 |
| BD: | 9 | H: | 0.53 in |
| AJ: | 7.25 | AG: | 6.31 |
| I: | 5.02 in | G: | 2.87 |
| Center Distance (in): | 3.25 in | BE1: | 0.5 in |
| AE2: | 0.57 | AF: | 0.25 |
| U: | 0.875 in | L1: | 10.01 in |
| D: | 4.19 | BF: | 0.53 |
Technical Specifications
| Motor Frame Size: | 210TC | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Center Distance (in): | 3.25 |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Ratio: | 20:1 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input HP @ 1750 RPM: | 4.19 |
| Output RPM: | 87.5 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.75 in | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Ratio Range: | 20:1 | Bore Code: | 28 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Model Code: | 32YFC | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

