How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | I: | 5.02 in |
| T: | 1.75 | AJ: | 7.25 |
| Center Distance (in): | 3.25 in | L: | 6.76 in |
| BD: | 9 | L1: | 10.01 in |
| AB: | 5.57 | AG: | 6.31 |
| H: | 0.53 in | AK: | 8.5 |
| AE2: | 0.57 | AF: | 0.25 |
| LL: | 2.95 in | AA: | 12.06 |
| P: | 3.51 in | BE1: | 0.5 in |
| U: | 0.875 in | G: | 2.87 |
| V: | 2.51 in | D: | 4.19 |
Technical Specifications
| Ratio: | 40:1 | Output Diameter (in): | 1.75 in |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 210TC |
| Bore Code: | 28 | Ratio Range: | 40:1 |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Output RPM: | 43.8 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 32YFC | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 2.35 |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Assembly: | YFC-1 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

