How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BF: | 0.53 |
| AK: | 8.5 | L1: | 10.01 in |
| P: | 3.51 in | AG: | 6.31 |
| U: | 0.875 in | I: | 5.02 in |
| AB: | 5.57 | H: | 0.53 in |
| BD: | 9 | G: | 2.87 |
| AE2: | 0.57 | T: | 1.75 |
| Center Distance (in): | 3.25 in | D: | 4.19 |
| LL: | 2.95 in | V: | 2.51 in |
| BE1: | 0.5 in | AF: | 0.25 |
| AA: | 12.06 | L: | 6.76 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Model Code: | 32YFC |
| Motor Frame Size: | 210TC | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 43.8 | Ratio Range: | 40:1 |
| Input HP @ 1750 RPM: | 2.35 | Assembly: | YFC-1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Ratio: | 40:1 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.25 | Bore Code: | 28 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Output Diameter (in): | 1.75 in |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

