How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | BF: | 0.53 |
| G: | 2.87 | L: | 6.76 in |
| AF: | 0.25 | AJ: | 7.25 |
| AG: | 6.31 | LL: | 2.95 in |
| AK: | 8.5 | AB: | 5.57 |
| U: | 0.875 in | BD: | 9 |
| T: | 1.75 | P: | 3.51 in |
| Center Distance (in): | 3.25 in | BE1: | 0.5 in |
| H: | 0.53 in | D: | 4.19 |
| AA: | 12.06 | AE2: | 0.57 |
| L1: | 10.01 in | V: | 2.51 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 32YFC | Shaft Seal Material: | Viton |
| Ratio Range: | 40:1 | Motor Frame Size: | 210TC |
| Output RPM: | 43.8 | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3.25 |
| Ratio: | 40:1 | Output Diameter (in): | 1.75 in |
| Input RPM: | 1,750 | Bore Code: | 28 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 2.35 |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

