How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | BE1: | 0.5 in |
| AG: | 6.31 | AF: | 0.25 |
| BD: | 9 | V: | 2.51 in |
| AJ: | 7.25 | AA: | 12.06 |
| Center Distance (in): | 3.25 in | T: | 1.75 |
| AB: | 5.57 | P: | 3.51 in |
| AK: | 8.5 | G: | 2.87 |
| LL: | 2.95 in | D: | 4.19 |
| I: | 5.02 in | L: | 6.76 in |
| L1: | 10.01 in | BF: | 0.53 |
| AE2: | 0.57 | H: | 0.53 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Ratio: | 40:1 | Gear Type: | Worm |
| Center Distance (in): | 3.25 | Output Diameter (in): | 1.75 in |
| Input Diameter (in): | 0.875 in | Bore Code: | 28 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Output RPM: | 43.8 | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Ratio Range: | 40:1 | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Assembly: | YFC-1 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 2.35 | Model Code: | 32YFC |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

