How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | G: | 2.87 |
| AJ: | 7.25 | D: | 4.19 |
| BD: | 9 | V: | 2.51 in |
| Center Distance (in): | 3.25 in | L: | 6.76 in |
| H: | 0.53 in | I: | 5.02 in |
| AG: | 6.31 | AB: | 5.57 |
| AA: | 12.06 | T: | 1.75 |
| AF: | 0.25 | BF: | 0.53 |
| U: | 0.875 in | AE2: | 0.57 |
| BE1: | 0.5 in | P: | 3.51 in |
| L1: | 10.01 in | AK: | 8.5 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.25 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Ratio Range: | 5:1 |
| Assembly: | YFC-1 | Ratio: | 5:1 |
| Input HP @ 1750 RPM: | 9.14 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Bore Code: | 28 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.75 in |
| Output RPM: | 339 | Model Code: | 32YFC |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 210TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

