How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | H: | 0.53 in |
| D: | 4.19 | Center Distance (in): | 3.25 in |
| AG: | 6.31 | U: | 0.875 in |
| I: | 5.02 in | AB: | 5.57 |
| P: | 3.51 in | AE2: | 0.57 |
| AJ: | 7.25 | L: | 6.76 in |
| AF: | 0.25 | BF: | 0.53 |
| L1: | 10.01 in | V: | 2.51 in |
| T: | 1.75 | LL: | 2.95 in |
| BE1: | 0.5 in | BD: | 9 |
| G: | 2.87 | AK: | 8.5 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Bore Code: | 28 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.75 in | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 339 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 210TC |
| Ratio: | 5:1 | Model Code: | 32YFC |
| Input HP @ 1750 RPM: | 9.14 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Ratio Range: | 5:1 |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

