How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | BF: | 0.53 |
| AG: | 6.31 | AB: | 5.57 |
| U: | 0.875 in | V: | 2.51 in |
| P: | 3.51 in | L1: | 10.01 in |
| H: | 0.53 in | AK: | 8.5 |
| T: | 1.75 | AJ: | 7.25 |
| AE2: | 0.57 | LL: | 2.95 in |
| D: | 4.19 | BE1: | 0.5 in |
| G: | 2.87 | Center Distance (in): | 3.25 in |
| AA: | 12.06 | L: | 6.76 in |
| BD: | 9 | I: | 5.02 in |
Technical Specifications
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 50:1 | Reducer: | Worm - Right Angle |
| Ratio: | 50:1 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Assembly: | YFC-1 | Motor Frame Size: | 210TC |
| Input Diameter (in): | 0.875 in | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 1.91 | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Output Diameter (in): | 1.75 in |
| Bore Code: | 28 | Model Code: | 32YFC |
| Output Shaft Direction: | 1 | Center Distance (in): | 3.25 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output RPM: | 35 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

