How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | AA: | 12.06 |
| AE2: | 0.57 | AK: | 8.5 |
| LL: | 2.95 in | Center Distance (in): | 3.25 in |
| AJ: | 7.25 | U: | 0.875 in |
| BD: | 9 | V: | 2.51 in |
| BE1: | 0.5 in | L: | 6.76 in |
| L1: | 10.01 in | D: | 4.19 |
| AB: | 5.57 | AG: | 6.31 |
| P: | 3.51 in | AF: | 0.25 |
| T: | 1.75 | BF: | 0.53 |
| H: | 0.53 in | G: | 2.87 |
Technical Specifications
| Model Code: | 32YFC | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.75 in |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Ratio: | 50:1 |
| Series Code: | OE | Motor Frame Size: | 210TC |
| Output Shaft Assembly Code: | 1 | Output RPM: | 35 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.91 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.25 |
| Bore Code: | 28 | Shaft Seal Material: | Viton |
| Assembly: | YFC-1 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Ratio Range: | 50:1 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

