How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | G: | 2.87 |
| H: | 0.53 in | U: | 0.875 in |
| D: | 4.19 | V: | 2.51 in |
| BE1: | 0.5 in | AE2: | 0.57 |
| L: | 6.76 in | T: | 1.75 |
| BF: | 0.53 | AF: | 0.25 |
| I: | 5.02 in | BD: | 9 |
| AB: | 5.57 | P: | 3.51 in |
| AJ: | 7.25 | Center Distance (in): | 3.25 in |
| AK: | 8.5 | AG: | 6.31 |
| LL: | 2.95 in | L1: | 10.01 in |
Technical Specifications
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 1.57 |
| Reducer: | Worm - Right Angle | Output RPM: | 29.2 |
| Bore Code: | 28 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | YFC-1 | Model Code: | 32YFC |
| Output Shaft Direction: | 1 | Ratio: | 60:1 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 60:1 |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3.25 | Gear Type: | Worm |
| Output Diameter (in): | 1.75 in | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

