How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | LL: | 2.95 in |
| AG: | 6.31 | AJ: | 7.25 |
| P: | 3.51 in | L1: | 10.01 in |
| L: | 6.76 in | AA: | 12.06 |
| BE1: | 0.5 in | I: | 5.02 in |
| AE2: | 0.57 | AK: | 8.5 |
| U: | 0.875 in | D: | 4.19 |
| H: | 0.53 in | AB: | 5.57 |
| BD: | 9 | T: | 1.75 |
| BF: | 0.53 | V: | 2.51 in |
| AF: | 0.25 | Center Distance (in): | 3.25 in |
Technical Specifications
| Series Code: | OE | Input HP @ 1750 RPM: | 7.84 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-1 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Ratio: | 7.5:1 |
| Housing Material: | Cast Iron | Ratio Range: | 7.5:1 |
| Bore Code: | 28 | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Output RPM: | 233 | Model Code: | 32YFC |
| Center Distance (in): | 3.25 | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Motor Frame Size: | 210TC | Output Diameter (in): | 1.75 in |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

