How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | T: | 1.75 |
| AE2: | 0.57 | AG: | 6.31 |
| L1: | 10.01 in | BE1: | 0.5 in |
| BD: | 9 | L: | 6.76 in |
| BF: | 0.53 | V: | 2.51 in |
| G: | 2.87 | AJ: | 7.25 |
| D: | 4.19 | P: | 3.51 in |
| I: | 5.02 in | U: | 0.875 in |
| AK: | 8.5 | LL: | 2.95 in |
| H: | 0.53 in | AA: | 12.06 |
| Center Distance (in): | 3.25 in | AB: | 5.57 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 7.5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3.25 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Series Code: | OE | Bore Code: | 28 |
| Ratio Range: | 7.5:1 | Reducer: | Worm - Right Angle |
| Model Code: | 32YFC | Product Type: | Right Angle |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Gear Type: | Worm | Output RPM: | 233 |
| Output Diameter (in): | 1.75 in | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 7.84 | Assembly: | YFC-1 |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

