How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | BE: | 0.38 in |
| L: | 6.76 in | D: | 4.19 |
| AA: | 12.06 | T: | 1.75 |
| AK: | 4.5 | Center Distance (in): | 3.25 in |
| BF: | 0.41 | AB: | 5.57 |
| G: | 2.87 | AG: | 6.31 |
| AF: | 0.25 | V: | 2.51 in |
| LM: | 9.01 | H: | 0.53 in |
| U: | 0.875 in | AE2: | 0.57 |
| BD: | 5.88 | LL: | 2.95 in |
| P: | 3.51 in | AJ: | 5.88 |
Technical Specifications
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.691 | Output Key: | 3/8 X 3.00 |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Model Code: | 32YFC |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Ratio: | 100:1 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.75 in |
| Center Distance (in): | 3.25 | Output RPM: | 17.5 |
| Bore Code: | 28 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Ratio Range: | 100:1 |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

