How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BE: | 0.38 in |
| I: | 5.02 in | AB: | 5.57 |
| BD: | 5.88 | AE2: | 0.57 |
| LM: | 9.01 | T: | 1.75 |
| AJ: | 5.88 | V: | 2.51 in |
| D: | 4.19 | G: | 2.87 |
| AA: | 12.06 | Center Distance (in): | 3.25 in |
| BF: | 0.41 | AG: | 6.31 |
| P: | 3.51 in | LL: | 2.95 in |
| L: | 6.76 in | U: | 0.875 in |
| AF: | 0.25 | AK: | 4.5 |
Technical Specifications
| Bore Code: | 28 | Service Factor: | 1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Output RPM: | 17.5 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Input Style: | Flexible Coupling Input |
| Ratio: | 100:1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Ratio Range: | 100:1 | Output Diameter (in): | 1.75 in |
| Input HP @ 1750 RPM: | 0.691 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Center Distance (in): | 3.25 |
| Model Code: | 32YFC | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

