How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AF: | 0.25 |
| LL: | 2.95 in | AA: | 12.06 |
| AE2: | 0.57 | BF: | 0.41 |
| V: | 2.51 in | G: | 2.87 |
| LM: | 9.01 | T: | 1.75 |
| AB: | 5.57 | BE: | 0.38 in |
| U: | 0.875 in | AK: | 4.5 |
| BD: | 5.88 | AJ: | 5.88 |
| Center Distance (in): | 3.25 in | AG: | 6.31 |
| L: | 6.76 in | P: | 3.51 in |
| I: | 5.02 in | D: | 4.19 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Ratio Range: | 100:1 | Output Shaft: | Hollow Bore |
| Bore Code: | 28 | Center Distance (in): | 3.25 |
| Ratio: | 100:1 | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.75 in | Output Key: | 3/8 X 3.00 |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 0.691 |
| Model Code: | 32YFC | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output RPM: | 17.5 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

