How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AF: | 0.25 |
| AB: | 5.57 | AK: | 4.5 |
| BE: | 0.38 in | AE2: | 0.57 |
| V: | 2.51 in | I: | 5.02 in |
| BD: | 5.88 | LL: | 2.95 in |
| T: | 1.75 | AG: | 6.31 |
| P: | 3.51 in | AA: | 12.06 |
| L: | 6.76 in | LM: | 9.01 |
| H: | 0.53 in | D: | 4.19 |
| Center Distance (in): | 3.25 in | U: | 0.875 in |
| G: | 2.87 | BF: | 0.41 |
Technical Specifications
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Ratio Range: | 15:1 | Input HP @ 1750 RPM: | 5.28 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 56C |
| Center Distance (in): | 3.25 | Series Code: | OE |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Model Code: | 32YFC | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Assembly: | YFC-1 |
| Output RPM: | 117 | Bore Code: | 28 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.75 in |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Input RPM: | 1,750 | Ratio: | 15:1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

