How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | P: | 3.51 in |
| I: | 5.02 in | D: | 4.19 |
| LL: | 2.95 in | V: | 2.51 in |
| AK: | 4.5 | BD: | 5.88 |
| AA: | 12.06 | AJ: | 5.88 |
| U: | 0.875 in | AF: | 0.25 |
| AG: | 6.31 | G: | 2.87 |
| T: | 1.75 | L: | 6.76 in |
| LM: | 9.01 | H: | 0.53 in |
| BE: | 0.38 in | BF: | 0.41 |
| AB: | 5.57 | AE2: | 0.57 |
Technical Specifications
| Bore Code: | 28 | Assembly: | YFC-1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 4.19 | Output Diameter (in): | 1.75 in |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Input Style: | Flexible Coupling Input |
| Ratio: | 20:1 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Series Code: | OE | Housing Material: | Cast Iron |
| Ratio Range: | 20:1 | Model Code: | 32YFC |
| Output Key: | 3/8 X 3.00 | Output RPM: | 87.5 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.25 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

