How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | LM: | 9.01 |
| V: | 2.51 in | Center Distance (in): | 3.25 in |
| T: | 1.75 | L: | 6.76 in |
| AA: | 12.06 | AF: | 0.25 |
| AG: | 6.31 | AK: | 4.5 |
| BF: | 0.41 | AJ: | 5.88 |
| U: | 0.875 in | AB: | 5.57 |
| LL: | 2.95 in | G: | 2.87 |
| AE2: | 0.57 | H: | 0.53 in |
| D: | 4.19 | BD: | 5.88 |
| I: | 5.02 in | P: | 3.51 in |
Technical Specifications
| Ratio: | 20:1 | Output RPM: | 87.5 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Bore Code: | 28 | Motor Frame Size: | 56C |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.75 in | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Ratio Range: | 20:1 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 4.19 | Center Distance (in): | 3.25 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Model Code: | 32YFC | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

