How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | D: | 4.19 |
| P: | 3.51 in | BF: | 0.41 |
| V: | 2.51 in | AJ: | 5.88 |
| AG: | 6.31 | H: | 0.53 in |
| LM: | 9.01 | AK: | 4.5 |
| AB: | 5.57 | I: | 5.02 in |
| T: | 1.75 | AA: | 12.06 |
| LL: | 2.95 in | BE: | 0.38 in |
| AE2: | 0.57 | BD: | 5.88 |
| Center Distance (in): | 3.25 in | G: | 2.87 |
| AF: | 0.25 | U: | 0.875 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Bore Code: | 28 |
| Center Distance (in): | 3.25 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 3.47 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.875 in |
| Model Code: | 32YFC | Ratio: | 25:1 |
| Output Diameter (in): | 1.75 in | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Ratio Range: | 25:1 | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Output RPM: | 70 |
| Motor Frame Size: | 56C | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

