How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | AG: | 6.31 |
| AA: | 12.06 | I: | 5.02 in |
| AF: | 0.25 | AJ: | 5.88 |
| L: | 6.76 in | BF: | 0.41 |
| BE: | 0.38 in | LL: | 2.95 in |
| LM: | 9.01 | V: | 2.51 in |
| AK: | 4.5 | P: | 3.51 in |
| Center Distance (in): | 3.25 in | BD: | 5.88 |
| T: | 1.75 | D: | 4.19 |
| U: | 0.875 in | H: | 0.53 in |
| G: | 2.87 | AE2: | 0.57 |
Technical Specifications
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.75 in |
| Output RPM: | 70 | Service Factor: | 1 |
| Ratio Range: | 25:1 | Shaft Seal Material: | Viton |
| Bore Code: | 28 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 3.47 | Housing Material: | Cast Iron |
| Ratio: | 25:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| Center Distance (in): | 3.25 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 56C | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 32YFC | Series Code: | OE |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

