How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | V: | 2.51 in |
| L: | 6.76 in | H: | 0.53 in |
| AE2: | 0.57 | AA: | 12.06 |
| T: | 1.75 | AJ: | 5.88 |
| Center Distance (in): | 3.25 in | BE: | 0.38 in |
| LM: | 9.01 | D: | 4.19 |
| U: | 0.875 in | LL: | 2.95 in |
| G: | 2.87 | BD: | 5.88 |
| AB: | 5.57 | AG: | 6.31 |
| BF: | 0.41 | P: | 3.51 in |
| I: | 5.02 in | AF: | 0.25 |
Technical Specifications
| Input HP @ 1750 RPM: | 3 | Series Code: | OE |
| Ratio: | 30:1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Ratio Range: | 30:1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Model Code: | 32YFC | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output RPM: | 58.3 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.25 |
| Assembly: | YFC-1 | Output Diameter (in): | 1.75 in |
| Bore Code: | 28 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 56C | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

