How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | P: | 3.51 in |
| H: | 0.53 in | L: | 6.76 in |
| Center Distance (in): | 3.25 in | BF: | 0.41 |
| LL: | 2.95 in | AF: | 0.25 |
| BD: | 5.88 | V: | 2.51 in |
| LM: | 9.01 | AE2: | 0.57 |
| AK: | 4.5 | AA: | 12.06 |
| G: | 2.87 | T: | 1.75 |
| BE: | 0.38 in | AG: | 6.31 |
| AJ: | 5.88 | I: | 5.02 in |
| U: | 0.875 in | D: | 4.19 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Series Code: | OE | Bore Code: | 28 |
| Output Diameter (in): | 1.75 in | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Ratio: | 40:1 | Output Shaft Assembly Code: | 1 |
| Assembly: | YFC-1 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 32YFC | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Output RPM: | 43.8 |
| No. of Gear Reductions: | Single | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.35 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Ratio Range: | 40:1 |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

