How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | D: | 4.19 |
| AB: | 5.57 | AE2: | 0.57 |
| AF: | 0.25 | L: | 6.76 in |
| U: | 0.875 in | LL: | 2.95 in |
| AA: | 12.06 | LM: | 9.01 |
| AG: | 6.31 | BF: | 0.41 |
| AK: | 4.5 | BD: | 5.88 |
| Center Distance (in): | 3.25 in | BE: | 0.38 in |
| T: | 1.75 | V: | 2.51 in |
| H: | 0.53 in | P: | 3.51 in |
| G: | 2.87 | AJ: | 5.88 |
Technical Specifications
| Ratio: | 40:1 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Input Diameter (in): | 0.875 in |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Series Code: | OE | Output Diameter (in): | 1.75 in |
| Model Code: | 32YFC | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Bore Code: | 28 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.25 |
| Output RPM: | 43.8 | Ratio Range: | 40:1 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 2.35 | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

