How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | LL: | 2.95 in |
| D: | 4.19 | L: | 6.76 in |
| BF: | 0.41 | U: | 0.875 in |
| AK: | 4.5 | T: | 1.75 |
| AA: | 12.06 | G: | 2.87 |
| LM: | 9.01 | P: | 3.51 in |
| AE2: | 0.57 | AG: | 6.31 |
| BD: | 5.88 | H: | 0.53 in |
| AB: | 5.57 | V: | 2.51 in |
| I: | 5.02 in | AF: | 0.25 |
| Center Distance (in): | 3.25 in | BE: | 0.38 in |
Technical Specifications
| Ratio Range: | 5:1 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Assembly: | YFC-1 |
| Output RPM: | 339 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Diameter (in): | 1.75 in |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Model Code: | 32YFC | Ratio: | 5:1 |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 9.14 |
| Bore Code: | 28 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Center Distance (in): | 3.25 |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

