How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | G: | 2.87 |
| AB: | 5.57 | AK: | 4.5 |
| I: | 5.02 in | U: | 0.875 in |
| BF: | 0.41 | T: | 1.75 |
| D: | 4.19 | BD: | 5.88 |
| AE2: | 0.57 | L: | 6.76 in |
| P: | 3.51 in | AJ: | 5.88 |
| BE: | 0.38 in | AG: | 6.31 |
| AA: | 12.06 | AF: | 0.25 |
| LM: | 9.01 | H: | 0.53 in |
| Center Distance (in): | 3.25 in | V: | 2.51 in |
Technical Specifications
| Motor Frame Size: | 56C | Ratio: | 50:1 |
| Input HP @ 1750 RPM: | 1.91 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.25 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Model Code: | 32YFC | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Bore Code: | 28 | Ratio Range: | 50:1 |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Output RPM: | 35 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.75 in |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

