How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AK: | 4.5 |
| Center Distance (in): | 3.25 in | AF: | 0.25 |
| V: | 2.51 in | P: | 3.51 in |
| D: | 4.19 | L: | 6.76 in |
| U: | 0.875 in | AJ: | 5.88 |
| BD: | 5.88 | AG: | 6.31 |
| I: | 5.02 in | AB: | 5.57 |
| AE2: | 0.57 | LM: | 9.01 |
| LL: | 2.95 in | AA: | 12.06 |
| BE: | 0.38 in | G: | 2.87 |
| H: | 0.53 in | T: | 1.75 |
Technical Specifications
| Ratio Range: | 50:1 | Input Diameter (in): | 0.875 in |
| Model Code: | 32YFC | Output Key: | 3/8 X 3.00 |
| Output RPM: | 35 | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 3.25 |
| Assembly: | YFC-1 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.75 in |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Bore Code: | 28 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Series Code: | OE |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Ratio: | 50:1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.91 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

