How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | T: | 1.75 |
| AB: | 5.57 | AE2: | 0.57 |
| AA: | 12.06 | AG: | 6.31 |
| AK: | 4.5 | I: | 5.02 in |
| AJ: | 5.88 | LL: | 2.95 in |
| H: | 0.53 in | U: | 0.875 in |
| LM: | 9.01 | Center Distance (in): | 3.25 in |
| AF: | 0.25 | D: | 4.19 |
| G: | 2.87 | BE: | 0.38 in |
| BF: | 0.41 | V: | 2.51 in |
| P: | 3.51 in | L: | 6.76 in |
Technical Specifications
| Assembly: | YFC-1 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 1.91 |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.75 in |
| Center Distance (in): | 3.25 | Gear Type: | Worm |
| Model Code: | 32YFC | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 35 | Ratio Range: | 50:1 |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Ratio: | 50:1 | Housing Material: | Cast Iron |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Bore Code: | 28 | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

