How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AB: | 5.57 |
| BE: | 0.38 in | LL: | 2.95 in |
| Center Distance (in): | 3.25 in | L: | 6.76 in |
| AK: | 4.5 | T: | 1.75 |
| AF: | 0.25 | P: | 3.51 in |
| BD: | 5.88 | V: | 2.51 in |
| AA: | 12.06 | I: | 5.02 in |
| BF: | 0.41 | U: | 0.875 in |
| AJ: | 5.88 | G: | 2.87 |
| D: | 4.19 | LM: | 9.01 |
| AE2: | 0.57 | AG: | 6.31 |
Technical Specifications
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Model Code: | 32YFC |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Bore Code: | 28 | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.25 | Input Diameter (in): | 0.875 in |
| Output RPM: | 233 | Input HP @ 1750 RPM: | 7.84 |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.75 in | Input RPM: | 1,750 |
| Assembly: | YFC-1 | Input Style: | Flexible Coupling Input |
| Ratio: | 7.5:1 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Ratio Range: | 7.5:1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

