How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | I: | 5.02 in |
| AJ: | 5.88 | U: | 0.875 in |
| D: | 4.19 | BD: | 5.88 |
| AF: | 0.25 | V: | 2.51 in |
| AK: | 4.5 | AA: | 12.06 |
| L: | 6.76 in | LM: | 9.01 |
| P: | 3.51 in | LL: | 2.95 in |
| T: | 1.75 | G: | 2.87 |
| Center Distance (in): | 3.25 in | AG: | 6.31 |
| BE: | 0.38 in | AE2: | 0.57 |
| H: | 0.53 in | BF: | 0.41 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input HP @ 1750 RPM: | 7.84 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 233 |
| Output Diameter (in): | 1.75 in | Output Shaft: | Hollow Bore |
| Model Code: | 32YFC | Housing Material: | Cast Iron |
| Center Distance (in): | 3.25 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Input Diameter (in): | 0.875 in | Bore Code: | 28 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Ratio Range: | 7.5:1 |
| Ratio: | 7.5:1 | Motor Frame Size: | 56C |
| Assembly: | YFC-1 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

