How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 9.01 | G: | 2.87 |
| BE: | 0.38 in | AF: | 0.25 |
| L: | 6.76 in | LL: | 2.95 in |
| P: | 3.51 in | AA: | 12.06 |
| BD: | 5.88 | U: | 0.875 in |
| BF: | 0.41 | T: | 1.75 |
| Center Distance (in): | 3.25 in | H: | 0.53 in |
| AK: | 4.5 | AG: | 6.31 |
| D: | 4.19 | AB: | 5.57 |
| V: | 2.51 in | I: | 5.02 in |
| AE2: | 0.57 | AJ: | 5.88 |
Technical Specifications
| Bore Code: | 28 | Output Key: | 3/8 X 3.00 |
| Output RPM: | 21.9 | Assembly: | YFC-1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Diameter (in): | 1.75 in | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Ratio: | 80:1 |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Center Distance (in): | 3.25 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.03 | Model Code: | 32YFC |
| Ratio Range: | 80:1 | Motor Frame Size: | 56C |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

