How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | T: | 1.938 |
| AG: | 6.31 | BE: | 0.38 in |
| D: | 4.19 | AA: | 12.06 |
| I: | 5.02 in | L: | 6.76 in |
| AE2: | 0.57 | BF: | 0.41 |
| LL: | 2.95 in | V: | 2.51 in |
| AF: | 0.25 | AJ: | 5.88 |
| AB: | 5.57 | BD: | 5.88 |
| AK: | 4.5 | G: | 2.87 |
| H: | 0.53 in | LM: | 9.01 |
| Center Distance (in): | 3.25 in | P: | 3.51 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.938 in |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Model Code: | 32YFC |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Ratio: | 10:1 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.25 | Bore Code: | 31 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 7.03 | Output RPM: | 175 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Ratio Range: | 10:1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

