How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AE2: | 0.57 |
| AK: | 4.5 | D: | 4.19 |
| AA: | 12.06 | P: | 3.51 in |
| BD: | 5.88 | BE: | 0.38 in |
| LL: | 2.95 in | Center Distance (in): | 3.25 in |
| H: | 0.53 in | G: | 2.87 |
| BF: | 0.41 | AB: | 5.57 |
| AF: | 0.25 | I: | 5.02 in |
| L: | 6.76 in | LM: | 9.01 |
| T: | 1.938 | AG: | 6.31 |
| AJ: | 5.88 | V: | 2.51 in |
Technical Specifications
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Ratio: | 10:1 | Input HP @ 1750 RPM: | 7.03 |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Center Distance (in): | 3.25 | Series Code: | OE |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 32YFC | Output RPM: | 175 |
| No. of Gear Reductions: | Single | Bore Code: | 31 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 10:1 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.938 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

