How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 9.01 | AF: | 0.25 |
| LL: | 2.95 in | AE2: | 0.57 |
| BF: | 0.41 | T: | 1.938 |
| V: | 2.51 in | I: | 5.02 in |
| G: | 2.87 | BE: | 0.38 in |
| AJ: | 5.88 | P: | 3.51 in |
| AB: | 5.57 | AG: | 6.31 |
| AA: | 12.06 | H: | 0.53 in |
| D: | 4.19 | BD: | 5.88 |
| U: | 0.875 in | AK: | 4.5 |
| L: | 6.76 in | Center Distance (in): | 3.25 in |
Technical Specifications
| Output RPM: | 175 | Bore Code: | 31 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 3.25 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Ratio Range: | 10:1 |
| Ratio: | 10:1 | Shaft Seal Material: | Viton |
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 7.03 |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 140TC |
| Input Style: | Flexible Coupling Input | Model Code: | 32YFC |
| Output Diameter (in): | 1.938 in | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

