How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AF: | 0.25 |
| D: | 4.19 | G: | 2.87 |
| AE2: | 0.57 | AB: | 5.57 |
| BE: | 0.38 in | U: | 0.875 in |
| BF: | 0.41 | LL: | 2.95 in |
| AG: | 6.31 | H: | 0.53 in |
| P: | 3.51 in | AK: | 4.5 |
| V: | 2.51 in | BD: | 5.88 |
| L: | 6.76 in | Center Distance (in): | 3.25 in |
| AA: | 12.06 | LM: | 9.01 |
| I: | 5.02 in | T: | 1.938 |
Technical Specifications
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Ratio: | 10:1 | Center Distance (in): | 3.25 |
| Series Code: | OE | Input RPM: | 1,750 |
| Output RPM: | 175 | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/2 X 3.38 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 7.03 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 10:1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Output Diameter (in): | 1.938 in | Output Shaft Direction: | 1 |
| Model Code: | 32YFC | Assembly: | YFC-1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Bore Code: | 31 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

