How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | G: | 2.87 |
| AF: | 0.25 | L: | 6.76 in |
| D: | 4.19 | AE2: | 0.57 |
| BD: | 5.88 | T: | 1.938 |
| AG: | 6.31 | V: | 2.51 in |
| U: | 0.875 in | Center Distance (in): | 3.25 in |
| BE: | 0.38 in | AK: | 4.5 |
| I: | 5.02 in | P: | 3.51 in |
| H: | 0.53 in | AJ: | 5.88 |
| LM: | 9.01 | BF: | 0.41 |
| AA: | 12.06 | LL: | 2.95 in |
Technical Specifications
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output Diameter (in): | 1.938 in | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Ratio: | 100:1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 1 | Output RPM: | 17.5 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Ratio Range: | 100:1 | Series Code: | OE |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Center Distance (in): | 3.25 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 32YFC |
| Output Key: | 1/2 X 3.38 | Bore Code: | 31 |
| Input HP @ 1750 RPM: | 0.691 | Assembly: | YFC-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

