How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AE2: | 0.57 |
| I: | 5.02 in | H: | 0.53 in |
| BF: | 0.41 | AG: | 6.31 |
| AJ: | 5.88 | LM: | 9.01 |
| U: | 0.875 in | L: | 6.76 in |
| BD: | 5.88 | LL: | 2.95 in |
| D: | 4.19 | T: | 1.938 |
| AF: | 0.25 | P: | 3.51 in |
| AK: | 4.5 | Center Distance (in): | 3.25 in |
| V: | 2.51 in | AA: | 12.06 |
| G: | 2.87 | AB: | 5.57 |
Technical Specifications
| Model Code: | 32YFC | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3.25 | Shaft Seal Material: | Viton |
| Series Code: | OE | Assembly: | YFC-1 |
| Input HP @ 1750 RPM: | 0.691 | Output Shaft: | Hollow Bore |
| Ratio Range: | 100:1 | Ratio: | 100:1 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.938 in |
| Output Shaft Direction: | 1 | Motor Frame Size: | 140TC |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Output RPM: | 17.5 | Product Type: | Right Angle |
| Bore Code: | 31 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

