Grove Gear 32YFC-1-1.938-140TC-15
Part #:32YFC-1-1.938-140TC-15
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | V: | 2.51 in |
| BD: | 5.88 | BF: | 0.41 |
| AG: | 6.31 | U: | 0.875 in |
| AK: | 4.5 | AB: | 5.57 |
| AJ: | 5.88 | P: | 3.51 in |
| G: | 2.87 | LL: | 2.95 in |
| I: | 5.02 in | AF: | 0.25 |
| T: | 1.938 | AA: | 12.06 |
| Center Distance (in): | 3.25 in | AE2: | 0.57 |
| LM: | 9.01 | BE: | 0.38 in |
| L: | 6.76 in | H: | 0.53 in |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Ratio: | 15:1 | Output Diameter (in): | 1.938 in |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 117 |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/2 X 3.38 |
| Series Code: | OE | Model Code: | 32YFC |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Bore Code: | 31 | Motor Frame Size: | 140TC |
| Input Diameter (in): | 0.875 in | Ratio Range: | 15:1 |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Center Distance (in): | 3.25 | Input HP @ 1750 RPM: | 5.28 |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

