Grove Gear 32YFC-1-1.938-140TC-15-L1
Part #:32YFC-1-1.938-140TC-15-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | I: | 5.02 in |
| T: | 1.938 | BD: | 5.88 |
| G: | 2.87 | LM: | 9.01 |
| Center Distance (in): | 3.25 in | AA: | 12.06 |
| AG: | 6.31 | H: | 0.53 in |
| BE: | 0.38 in | L: | 6.76 in |
| BF: | 0.41 | AF: | 0.25 |
| D: | 4.19 | AB: | 5.57 |
| V: | 2.51 in | U: | 0.875 in |
| AE2: | 0.57 | P: | 3.51 in |
| LL: | 2.95 in | AK: | 4.5 |
Technical Specifications
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Output RPM: | 117 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 15:1 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.938 in | Gear Type: | Worm |
| Assembly: | YFC-1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Ratio: | 15:1 |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 31 | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 5.28 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Service Factor: | 1 | Series Code: | OE |
| Model Code: | 32YFC | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

