Grove Gear 32YFC-1-1.938-140TC-15-L4
Part #:32YFC-1-1.938-140TC-15-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | D: | 4.19 |
| AG: | 6.31 | Center Distance (in): | 3.25 in |
| BD: | 5.88 | AJ: | 5.88 |
| I: | 5.02 in | AK: | 4.5 |
| AE2: | 0.57 | H: | 0.53 in |
| LL: | 2.95 in | AB: | 5.57 |
| AA: | 12.06 | LM: | 9.01 |
| V: | 2.51 in | P: | 3.51 in |
| G: | 2.87 | BF: | 0.41 |
| BE: | 0.38 in | L: | 6.76 in |
| U: | 0.875 in | AF: | 0.25 |
Technical Specifications
| Input HP @ 1750 RPM: | 5.28 | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Output RPM: | 117 |
| Service Factor: | 1 | Ratio: | 15:1 |
| Center Distance (in): | 3.25 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Bore Code: | 31 |
| Assembly: | YFC-1 | Ratio Range: | 15:1 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.938 in | Model Code: | 32YFC |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

