Grove Gear 32YFC-1-1.938-140TC-20
Part #:32YFC-1-1.938-140TC-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | Center Distance (in): | 3.25 in |
| H: | 0.53 in | AF: | 0.25 |
| AK: | 4.5 | I: | 5.02 in |
| AE2: | 0.57 | AB: | 5.57 |
| P: | 3.51 in | L: | 6.76 in |
| LL: | 2.95 in | AJ: | 5.88 |
| V: | 2.51 in | AG: | 6.31 |
| BD: | 5.88 | BE: | 0.38 in |
| AA: | 12.06 | LM: | 9.01 |
| G: | 2.87 | U: | 0.875 in |
| BF: | 0.41 | D: | 4.19 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Center Distance (in): | 3.25 | Output RPM: | 87.5 |
| Ratio: | 20:1 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Bore Code: | 31 |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Diameter (in): | 1.938 in |
| Input HP @ 1750 RPM: | 4.19 | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Model Code: | 32YFC |
| Ratio Range: | 20:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

