Grove Gear 32YFC-1-1.938-140TC-25-L1
Part #:32YFC-1-1.938-140TC-25-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | G: | 2.87 |
| AG: | 6.31 | BE: | 0.38 in |
| LL: | 2.95 in | BF: | 0.41 |
| LM: | 9.01 | BD: | 5.88 |
| V: | 2.51 in | P: | 3.51 in |
| I: | 5.02 in | L: | 6.76 in |
| D: | 4.19 | AB: | 5.57 |
| Center Distance (in): | 3.25 in | AA: | 12.06 |
| AJ: | 5.88 | AE2: | 0.57 |
| H: | 0.53 in | T: | 1.938 |
| U: | 0.875 in | AF: | 0.25 |
Technical Specifications
| Bore Code: | 31 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 3.47 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 25:1 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Output RPM: | 70 | Model Code: | 32YFC |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.938 in |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Ratio Range: | 25:1 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

