Grove Gear 32YFC-1-1.938-140TC-25-L2
Part #:32YFC-1-1.938-140TC-25-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | T: | 1.938 |
| LM: | 9.01 | I: | 5.02 in |
| BF: | 0.41 | D: | 4.19 |
| AF: | 0.25 | BE: | 0.38 in |
| AJ: | 5.88 | AA: | 12.06 |
| G: | 2.87 | AK: | 4.5 |
| L: | 6.76 in | P: | 3.51 in |
| Center Distance (in): | 3.25 in | H: | 0.53 in |
| U: | 0.875 in | AB: | 5.57 |
| LL: | 2.95 in | V: | 2.51 in |
| AG: | 6.31 | AE2: | 0.57 |
Technical Specifications
| Bore Code: | 31 | Assembly: | YFC-1 |
| Output Diameter (in): | 1.938 in | Series Code: | OE |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Service Factor: | 1 |
| Output RPM: | 70 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Center Distance (in): | 3.25 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Ratio: | 25:1 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 3.47 |
| Model Code: | 32YFC | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Ratio Range: | 25:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

