Grove Gear 32YFC-1-1.938-140TC-30-L1
Part #:32YFC-1-1.938-140TC-30-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | AE2: | 0.57 |
| V: | 2.51 in | AG: | 6.31 |
| G: | 2.87 | LL: | 2.95 in |
| AA: | 12.06 | LM: | 9.01 |
| H: | 0.53 in | D: | 4.19 |
| AK: | 4.5 | AB: | 5.57 |
| AF: | 0.25 | AJ: | 5.88 |
| T: | 1.938 | U: | 0.875 in |
| P: | 3.51 in | L: | 6.76 in |
| I: | 5.02 in | BE: | 0.38 in |
| BD: | 5.88 | BF: | 0.41 |
Technical Specifications
| Output RPM: | 58.3 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Ratio Range: | 30:1 | Center Distance (in): | 3.25 |
| Reducer: | Worm - Right Angle | Ratio: | 30:1 |
| Model Code: | 32YFC | Gear Type: | Worm |
| Bore Code: | 31 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.938 in | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 3 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Assembly: | YFC-1 | Output Key: | 1/2 X 3.38 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

