Grove Gear 32YFC-1-1.938-140TC-30-L4
Part #:32YFC-1-1.938-140TC-30-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | U: | 0.875 in |
| H: | 0.53 in | AB: | 5.57 |
| BE: | 0.38 in | AF: | 0.25 |
| BF: | 0.41 | T: | 1.938 |
| LL: | 2.95 in | BD: | 5.88 |
| AA: | 12.06 | LM: | 9.01 |
| D: | 4.19 | Center Distance (in): | 3.25 in |
| L: | 6.76 in | AJ: | 5.88 |
| AK: | 4.5 | I: | 5.02 in |
| V: | 2.51 in | AE2: | 0.57 |
| AG: | 6.31 | P: | 3.51 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 31 |
| Output RPM: | 58.3 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 3 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Center Distance (in): | 3.25 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.938 in | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Ratio: | 30:1 |
| Assembly: | YFC-1 | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Series Code: | OE | Service Factor: | 1 |
| Model Code: | 32YFC | Ratio Range: | 30:1 |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

