Grove Gear 32YFC-1-1.938-140TC-30-L9
Part #:32YFC-1-1.938-140TC-30-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | G: | 2.87 |
| L: | 6.76 in | T: | 1.938 |
| D: | 4.19 | P: | 3.51 in |
| AA: | 12.06 | AF: | 0.25 |
| AB: | 5.57 | AJ: | 5.88 |
| U: | 0.875 in | I: | 5.02 in |
| BF: | 0.41 | BE: | 0.38 in |
| H: | 0.53 in | AG: | 6.31 |
| LM: | 9.01 | V: | 2.51 in |
| AK: | 4.5 | BD: | 5.88 |
| LL: | 2.95 in | Center Distance (in): | 3.25 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output RPM: | 58.3 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 3 |
| Ratio: | 30:1 | Model Code: | 32YFC |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Assembly: | YFC-1 | Center Distance (in): | 3.25 |
| Input Diameter (in): | 0.875 in | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Bore Code: | 31 |
| Output Diameter (in): | 1.938 in | Ratio Range: | 30:1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

