How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 9.01 | L: | 6.76 in |
| BD: | 5.88 | Center Distance (in): | 3.25 in |
| AJ: | 5.88 | BE: | 0.38 in |
| AB: | 5.57 | U: | 0.875 in |
| V: | 2.51 in | I: | 5.02 in |
| D: | 4.19 | AF: | 0.25 |
| LL: | 2.95 in | AK: | 4.5 |
| AE2: | 0.57 | T: | 1.938 |
| G: | 2.87 | P: | 3.51 in |
| AG: | 6.31 | BF: | 0.41 |
| H: | 0.53 in | AA: | 12.06 |
Technical Specifications
| Output RPM: | 43.8 | Ratio Range: | 40:1 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.938 in |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.35 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Model Code: | 32YFC |
| Center Distance (in): | 3.25 | Gear Type: | Worm |
| Series Code: | OE | Input RPM: | 1,750 |
| Bore Code: | 31 | Motor Frame Size: | 140TC |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 40:1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Assembly: | YFC-1 |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

