How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | LM: | 9.01 |
| AA: | 12.06 | AB: | 5.57 |
| T: | 1.938 | BD: | 5.88 |
| L: | 6.76 in | H: | 0.53 in |
| Center Distance (in): | 3.25 in | AE2: | 0.57 |
| U: | 0.875 in | BF: | 0.41 |
| I: | 5.02 in | V: | 2.51 in |
| AG: | 6.31 | AF: | 0.25 |
| D: | 4.19 | BE: | 0.38 in |
| G: | 2.87 | AJ: | 5.88 |
| LL: | 2.95 in | AK: | 4.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Assembly: | YFC-1 | Ratio Range: | 40:1 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Output Diameter (in): | 1.938 in | Output Key: | 1/2 X 3.38 |
| Ratio: | 40:1 | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 2.35 | Service Factor: | 1 |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3.25 |
| Output RPM: | 43.8 | Bore Code: | 31 |
| Model Code: | 32YFC | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

