How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | Center Distance (in): | 3.25 in |
| P: | 3.51 in | AB: | 5.57 |
| BE: | 0.38 in | BD: | 5.88 |
| I: | 5.02 in | LL: | 2.95 in |
| L: | 6.76 in | H: | 0.53 in |
| G: | 2.87 | BF: | 0.41 |
| AA: | 12.06 | U: | 0.875 in |
| V: | 2.51 in | T: | 1.938 |
| AF: | 0.25 | AJ: | 5.88 |
| AK: | 4.5 | LM: | 9.01 |
| AE2: | 0.57 | AG: | 6.31 |
Technical Specifications
| Assembly: | YFC-1 | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Product Type: | Right Angle | Series Code: | OE |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Output RPM: | 339 | No. of Gear Reductions: | Single |
| Ratio Range: | 5:1 | Ratio: | 5:1 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Output Diameter (in): | 1.938 in | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 9.14 |
| Bore Code: | 31 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 140TC | Model Code: | 32YFC |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

