Grove Gear 32YFC-1-1.938-140TC-50
Part #:32YFC-1-1.938-140TC-50
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | BE: | 0.38 in |
| G: | 2.87 | BF: | 0.41 |
| H: | 0.53 in | LM: | 9.01 |
| AK: | 4.5 | L: | 6.76 in |
| T: | 1.938 | U: | 0.875 in |
| V: | 2.51 in | AG: | 6.31 |
| AA: | 12.06 | BD: | 5.88 |
| AF: | 0.25 | D: | 4.19 |
| I: | 5.02 in | AE2: | 0.57 |
| P: | 3.51 in | Center Distance (in): | 3.25 in |
| AJ: | 5.88 | AB: | 5.57 |
Technical Specifications
| Ratio Range: | 50:1 | Assembly: | YFC-1 |
| Output RPM: | 35 | Motor Frame Size: | 140TC |
| Model Code: | 32YFC | Input HP @ 1750 RPM: | 1.91 |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Bore Code: | 31 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.938 in | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Ratio: | 50:1 | Shaft Seal Material: | Viton |
| Series Code: | OE | Center Distance (in): | 3.25 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

